11.2.4.1 Mealy Machine
The following examples represent a Mealy FSM model for the Mealy state diagram shown in figure below.
VHDL
-- Example of a 5-state Mealy FSM
library ieee;
use ieee.std_logic_1164.all;
entity mealy is
port (clock, reset: in std_logic;
data_out: out std_logic;
data_in: in std_logic_vector (1 downto 0));
end mealy;
architecture behave of mealy is
type state_values is (st0, st1, st2, st3, st4);
signal pres_state, next_state: state_values;
begin
-- FSM register
statereg: process (clock, reset)
begin
if (reset = '0') then
pres_state <= st0;
elsif (clock'event and clock ='1') then
pres_state <= next_state;
end if;
end process statereg;
-- FSM combinational block
fsm: process (pres_state, data_in)
begin
case pres_state is
when st0 =>
case data_in is
when "00" => next_state <= st0;
when "01" => next_state <= st4;
when "10" => next_state <= st1;
when "11" => next_state <= st2;
when others => next_state <= (others <= ‘x’);
end case;
when st1 =>
case data_in is
when "00" => next_state <= st0;
when "10" => next_state <= st2;
when others => next_state <= st1;
end case;
when st2 =>
case data_in is
when "00" => next_state <= st1;
when "01" => next_state <= st1;
when "10" => next_state <= st3;
when "11" => next_state <= st3;
when others => next_state <= (others <= ‘x’);
end case;
when st3 =>
case data_in is
when "01" => next_state <= st4;
when "11" => next_state <= st4;
when others => next_state <= st3;
end case;
when st4 =>
case data_in is
when "11" => next_state <= st4;
when others => next_state <= st0;
end case;
when others => next_state <= st0;
end case;
end process fsm;
-- Mealy output definition using pres_state w/ data_in
outputs: process (pres_state, data_in)
begin
case pres_state is
when st0 =>
case data_in is
when "00" => data_out <= '0';
when others => data_out <= '1';
end case;
when st1 => data_out <= '0';
when st2 =>
case data_in is
when "00" => data_out <= '0';
when "01" => data_out <= '0';
when others => data_out <= '1';
end case;
when st3 => data_out <= '1';
when st4 =>
case data_in is
when "10" => data_out <= '1';
when "11" => data_out <= '1';
when others => data_out <= '0';
end case;
when others => data_out <= '0';
end case;
end process outputs;
end behave;Verilog
// Example of a 5-state Mealy FSM
module mealy (data_in, data_out, reset, clock);
output data_out;
input [1:0] data_in;
input reset, clock;
reg data_out;
reg [2:0] pres_state, next_state;
parameter st0=3'd0, st1=3'd1, st2=3'd2, st3=3'd3, st4=3'd4;
// FSM register
always @ (posedge clock or negedge reset)
begin: statereg
if(!reset)// asynchronous reset
pres_state = st0;
else
pres_state = next_state;
end // statereg
// FSM combinational block
always @(pres_state or data_in)
begin: fsm
case (pres_state)
st0: case(data_in)
2'b00: next_state=st0;
2'b01: next_state=st4;
2'b10: next_state=st1;
2'b11: next_state=st2;
endcase
st1: case(data_in)
2'b00: next_state=st0;
2'b10: next_state=st2;
default: next_state=st1;
endcase
st2: case(data_in)
2'b0x: next_state=st1;
2'b1x: next_state=st3;
endcase
st3: case(data_in)
2'bx1: next_state=st4;
default: next_state=st3;
endcase
st4: case(data_in)
2'b11: next_state=st4;
default: next_state=st0;
endcase
default: next_state=st0;
endcase
end // fsm
// Mealy output definition using pres_state w/ data_in
always @(data_in or pres_state)
begin: outputs
case(pres_state)
st0: case(data_in)
2'b00: data_out=1'b0;
default: data_out=1'b1;
endcase
st1: data_out=1'b0;
st2: case(data_in)
2'b0x: data_out=1'b0;
default: data_out=1'b1;
endcase
st3: data_out=1'b1;
st4: case(data_in)
2'b1x: data_out=1'b1;
default: data_out=1'b0;
endcase
default: data_out=1'b0;
endcase
end // outputs
endmodule