20.4.6.1 Arguments
-name {mode_name}
Specifies the name of the new custom mode.
-base_mode {base_mode}
Specifies the name of the base mode used to create the new custom mode.
-description {mode_description}
Specifies the description of the new custom mode.