15.1.2 Components of the MultiView Navigator Interface

The MultiView Navigator interface is divided into four windows as shown in the following figure.

Figure 15-2. MultiView Navigator Interface
???

In addition, this interface includes a menu bar, toolbar buttons, a message bar, and a status bar.

Use the menus or toolbar buttons to initiate commands.