4.52 Set Directive
The MPASM SET directive equates a value with a symbol.
Suggested Replacement
The PIC Assembler's SET directive is a direct
replacement for this directive.
The symbol can be redefined without error.
The MPASM SET directive equates a value with a symbol.
The PIC Assembler's SET directive is a direct
replacement for this directive.
The symbol can be redefined without error.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.