4.61 Variable Directive
The MPASM VARIABLE directive creates a variable set to be a
value.
Suggested Replacement
There is no replacement for this directive, but the PIC Assembler's
SET directive performs a similar task.
The SET directive associates a value with a symbol.
Although the symbol's value can be redefined using another SET
directive without error, it is not possible to perform operations on the symbol's
value in other way.