4.48 Pageselw Directive
The MPASM PAGESELW directive generates page selection code (using
WREG as an intermediate register) appropriate for the label specified as the
argument.
Suggested Replacement
The PIC Assembler's PAGESEL directive performs a
similar function but will never use WREG to adjust page selection bits. The output
page selection code will perform bit operations on the bits that must be
toggled.