4.26 Errorlevel Directive
The MPASM ERRORLEVEL directive controls which assembler
messages are printed.
Suggested Replacement
The -w driver option can be used to suppress all
warning messages produced by the assembler. Consider also the
-mwarn option, which can restrict warnings to the specified
level of severity.