3.6.1.2.8 DFTLL – Data FIFO Telegram Length Low Byte
| Name: | DFTLL |
| Offset: | 0x0D3 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DFTLL[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – DFTLL[7:0] Data FIFO Telegram Length Low Byte
0
mode. If DFTLH and DFTLL are both “0x00”, a full telegram was not received since the
last reset. DFTLL is a read-only register.