3.6.1.2.7 DFTLH – Data
FIFO Telegram Length High Byte
| Name: | DFTLH |
| Offset: | 0x0D4 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | | DFTLH[3:0] | |
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – Reserved
Bit
This bit is reserved and
always returns ‘0’ when read.
Bit 6 – Reserved
Bit
This bit is reserved and
always returns ‘0’ when read.
Bit 5 – Reserved Bit
This bit is reserved and
always returns ‘0’ when read.
Bit 4 – Reserved Bit
This bit is reserved and
always returns ‘0’ when read.
Bits 3:0 – DFTLH[3:0] Data FIFO Telegram
Length High Byte
DFTLH stores the upper four
bits of the 12-bit DFTL word. DFTL shows the number of bits in the most recent
telegram received continuously by the data FIFO in DFC.DFDRA = 0
mode. If DFTLH and DFTLL are both “0x00”, a full telegram was received since the
last reset. DFTLH is a read-only register.