3.9.8 TX DSP Disable State Machine
The TX DSP disable state machine first waits for the end of an ongoing transmission by waiting for a PA output off signal coming from the flag FSCR.PAON. Then, it switches off all TX DSP components, such as the Gauss filter, the preemphasis filter or the ASK shaping filter.
There are no user settings that influence the behavior of this state machine.