3.9.12 Send Telegram State Machine
The send telegram state machine is only a passive state machine that waits for the end of a transmission. It can be used to have a seamless state machine sequence and to automatically schedule a shutdown after sending a telegram. This enables optimal conditions for saving power because the used blocks can be shut down as rapidly as possible.
There are no user settings that influence the behavior of this state machine.