3.10.11.3 Performing a Page Write
To execute a page write, set up the address in the Z pointer, write “00000101” to SPMCSR and
execute SPM within four clock cycles after writing SPMCSR. The data in R1 and R0 are ignored.
The page address must be written to PCPAGE. Other bits in the Z pointer must be written to
‘0’ during this operation.
Note: The CPU is stopped during the page write operation.