MOSFET Gate Driver Module (Based on MCP8021 Device)

  • Three Half-Bridge Drivers Configured to Drive External High-Side NMOS and Low-Side NMOS MOSFETs:
    • Peak output current: 0.5A @ 12V
    • Shoot-through protection
    • Overcurrent and short-circuit protection
  • Fixed Output Linear Regulator:

    - 3.3V @ 70 mA

    • True current foldback
  • Protection Features:
    • Gate drive undervoltage lockout: 4.5V
      • Supply voltage undervoltage shutdown: 4.5V
      • Supply voltage undervoltage lockout (UVLO): 6.25V
    • Overvoltage lockout (OVLO): 32V
    • Transient (100 ms) voltage tolerance: 40V
    • Power module thermal shutdown