dsPIC33CDVL256MC506 Product Families
The features of the dsPIC33CDVL256MC506 family devices are listed in Table .
| Device | Pins | Flash (Kbytes) | SRAM (Kbytes) | DMA # of Ch | GPIO/PPS | LIN Transceiver | MOSFET Gate Driver | 16-Bit Timer | SCCP | UART | SPI | I2C | SENT | CAN-FD | MC PWM | PWM Res (ns) | QEI | 12-Bit ADC Module | ADC Channels | Op Amp | Analog Comp w/12-Bit DAC | PTG | CLC | REFO | CRC | WDT/DMT |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
dsPIC33CDVL128MC506 |
64 |
128 |
16 |
4 |
27/22 |
1 |
1 |
1 |
4 |
3 |
2 |
1 |
1 |
1 |
4x2 |
2 |
1 |
1 |
20 |
3 |
2 |
1 |
4 |
1 |
1 |
1/1 |
|
dsPIC33CDV128MC506 |
64 |
128 |
16 |
4 |
30/25 |
0 |
1 |
1 |
4 |
3 |
2 |
1 |
1 |
1 |
4x2 |
2 |
1 |
1 |
20 |
3 |
2 |
1 |
4 |
1 |
1 |
1/1 |
|
dsPIC33CDVL256MC506 |
64 |
256 |
32 |
4 |
27/22 |
1 |
1 |
1 |
4 |
3 |
2 |
1 |
1 |
1 |
4x2 |
2 |
1 |
1 |
20 |
3 |
2 |
1 |
4 |
1 |
1 |
1/1 |
|
dsPIC33CDV256MC506 |
64 |
256 |
32 |
4 |
30/25 |
0 |
1 |
1 |
4 |
3 |
2 |
1 |
1 |
1 |
4x2 |
2 |
1 |
1 |
20 |
3 |
2 |
1 |
4 |
1 |
1 |
1/1 |
| dsPIC33CDVL128MC106 | 64 | 128 | 16 | 4 | 27/22 | 1 | 1 | 1 | 4 | 3 | 2 | 1 | 1 | 0 | 4x2 | 2 | 1 | 1 | 20 | 3 | 2 | 1 | 4 | 1 | 1 | 1/1 |
| dsPIC33CDV128MC106 | 64 | 128 | 16 | 4 | 30/25 | 0 | 1 | 1 | 4 | 3 | 2 | 1 | 1 | 0 | 4x2 | 2 | 1 | 1 | 20 | 3 | 2 | 1 | 4 | 1 | 1 | 1/1 |
| dsPIC33CDVL256MC106 | 64 | 256 | 32 | 4 | 27/22 | 1 | 1 | 1 | 4 | 3 | 2 | 1 | 1 | 0 | 4x2 | 2 | 1 | 1 | 20 | 3 | 2 | 1 | 4 | 1 | 1 | 1/1 |
| dsPIC33CDV256MC106 | 64 | 256 | 32 | 4 | 30/25 | 0 | 1 | 1 | 4 | 3 | 2 | 1 | 1 | 0 | 4x2 | 2 | 1 | 1 | 20 | 3 | 2 | 1 | 4 | 1 | 1 | 1/1 |