31 Special Features
Note: This data sheet summarizes the features
of the dsPIC33CDVL256MC506 family of devices. It is not
intended to be a comprehensive reference source. To complement the information in this data
sheet, refer to the related section of the “dsPIC33/PIC24 Family Reference Manual”,
which is available from the Microchip website (www.microchip.com).
The dsPIC33CDVL256MC506 family devices include several features intended to maximize application flexibility and reliability, and minimize cost through elimination of external components. These are:
- Flexible Configuration
- Watchdog Timer (WDT)
- Code Protection and CodeGuard™ Security
- JTAG Boundary Scan Interface
- In-Circuit Serial Programming™ (ICSP™)
- In-Circuit Emulation
- Brown-out Reset (BOR)