1 Device Overview
This document contains device-specific information for the dsPIC33CDVL256MC506 Digital Signal Controller (DSC) devices.
-
Device Interconnections are shown in Table 1-1.
Only applies to devices with the LIN transceiver module. Please see dsPIC33CDVL256MC506 Product Families for more information
| Host Connection | Module Connection | Pin |
|---|---|---|
| dsPIC® DSC Connection | MOSFET Gate Driver Connection | External Pin |
| RB14/PWM1H | PWMAH | 10 |
| RB15/PWM1L | PWMAL | No |
| RB12/PWM2H | PWMBH | 54 |
| RB13/PWM2L | PWMBL | No |
| RB10/PWM3H | PWMCH | 53 |
| RB11/PWM3L | PWMCL | No |
| RD1 | FAULT | No |
| RC12/RP60 | DE2 | No |
| RC13 | OE | No |
| dsPIC DSC Connection | LIN Transceiver Connection(2) | External Pin |
| RC10 | LIN_EN | No |
| RC5/RP53 | LIN_TXD | No |
| RC11/RP59 | LIN_RXD | No |
|
Note:
| ||
Figure 1-2 shows a general block diagram of the core and peripheral modules of the dsPIC33CDVL256MC506 family.
- The numbers in the parentheses are the number of instantiations of the module indicated.
- Not all I/O pins or features are implemented on all device pinout configurations. See Table 1-2 for specific implementations by pin count.
- Some peripheral I/Os are only accessible through Peripheral Pin Select (PPS).
| Pin Name(1) | Pin Type | Buffer Type | PPS | Description |
|---|---|---|---|---|
|
AN0-AN19 ANN0 |
I I |
Analog Analog |
No No |
Analog input channels Analog negative input |
|
ADCTRG |
I |
ST |
Yes |
ADC Trigger Input 31 |
|
CAN1RX CAN1TX |
I O |
ST — |
Yes Yes |
CAN1 receive input CAN1 transmit output |
|
CLKI CLKO |
I O |
ST/CMOS — |
No No |
External Clock (EC) source input. Always associated with OSCI pin function. Oscillator crystal output. Connects to the crystal or resonator in Crystal Oscillator mode. Optionally functions as CLKO in RC and EC modes. Always associated with OSCO pin function. |
|
OSCI OSCO |
I I/O |
ST/CMOS — |
No No |
Oscillator crystal input. ST buffer when configured in RC mode; CMOS otherwise. Oscillator crystal output. Connects to the crystal or resonator in Crystal Oscillator mode. Optionally functions as CLKO in RC and EC modes. |
| REFCLKI | I | ST | Yes | Reference clock input |
| REFCLKO | O | — | Yes | Reference clock output |
|
INT0 INT1 INT2 INT3 |
I I I I |
ST ST ST ST |
No Yes Yes Yes |
External Interrupt 0 External Interrupt 1 External Interrupt 2 External Interrupt 3 |
|
IOCA[4:0] IOCB[15:0] IOCC[15:0] IOCD[15:0] |
I I I I |
ST ST ST ST |
No No No No |
Interrupt-on-Change input for PORTA Interrupt-on-Change input for PORTB Interrupt-on-Change input for PORTC Interrupt-on-Change input for PORTD |
|
QEIA1 QEIB1 QEINDX1 QEIHOM1 QEICMP |
I I I I O |
ST ST ST ST — |
Yes Yes Yes Yes Yes |
QEI Input A QEI Input B QEI Index 1 input QEI Home 1 input QEI comparator output |
|
RA0-RA4 |
I/O |
ST |
No |
PORTA is a bidirectional I/O port |
|
RB0-RB15 |
I/O |
ST |
No |
PORTB is a bidirectional I/O port |
|
RC0-RC15 |
I/O |
ST |
No |
PORTC is a bidirectional I/O port |
|
RD0-RD15 |
I/O |
ST |
No |
PORTD is a bidirectional I/O port |
|
T1CK |
I |
ST |
Yes |
Timer1 external clock input |
|
U1CTS U1RTS U1RX U1TX U1DSR U1DTR |
I O I O I O |
ST — ST — ST — |
Yes Yes Yes Yes Yes Yes |
UART1 Clear-to-Send UART1 Request-to-Send UART1 receive UART1 transmit UART1 Data-Set-Ready UART1 Data-Terminal-Ready |
|
U2CTS U2RTS U2RX U2TX U2DSR U2DTR |
I O I O I O |
ST — ST — ST — |
Yes Yes Yes Yes Yes Yes |
UART2 Clear-to-Send UART2 Request-to-Send UART2 receive UART2 transmit UART2 Data-Set-Ready UART2 Data-Terminal-Ready |
|
U3CTS U3RTS U3RX U3TX U3DSR U3DTR |
I O I O I O |
ST — ST — ST — |
Yes Yes Yes Yes Yes Yes |
UART3 Clear-to-Send UART3 Request-to-Send UART3 receive UART3 transmit UART3 Data-Set-Ready UART3 Data-Terminal-Ready |
|
SENT1 SENT1OUT |
I O |
ST — |
Yes Yes |
SENT1 input SENT1 output |
|
PTGTRG24 PTGTRG25 |
O O |
— — |
Yes Yes |
PTG Trigger Output 24 PTG Trigger Output 25 |
|
TCKI1-TCKI4 ICM1-ICM4 OCFA-OCFB OCM1-OCM4 |
I I I O |
ST ST ST — |
Yes Yes Yes Yes |
SCCP Timer Inputs 1 through 4 SCCP Capture Inputs 1 through 4 SCCP Fault Inputs A through B SCCP Compare Outputs 1 through 4 |
|
SCK1 SDI1 SDO1 SS1 |
I/O I O I/O |
ST ST — ST |
Yes Yes Yes Yes |
Synchronous serial clock input/output for SPI1 SPI1 data in SPI1 data out SPI1 Slave synchronization or frame pulse I/O |
|
SCK2 SDI2 SDO2 SS2 |
I/O I O I/O |
ST ST — ST |
Yes Yes Yes Yes |
Synchronous serial clock input/output for SPI2 SPI2 data in SPI2 data out SPI2 Slave synchronization or frame pulse I/O |
|
SCL1 SDA1 ASCL1 ASDA1 |
I/O I/O I/O I/O |
ST ST ST ST |
No No No No |
Synchronous serial clock I/O for I2C1 Synchronous serial data I/O for I2C1 Alternate synchronous serial clock I/O for I2C1 Alternate synchronous serial data I/O for I2C1 |
|
TMS TCK TDI TDO |
I I I O |
ST ST ST — |
No No No No |
JTAG Test mode select pin JTAG test clock input pin JTAG test data input pin JTAG test data output pin |
|
PCI8-PCI22 PWMEA-PWMED PWM1L-PWM4L(2) PWM1H-PWM4H(2) |
I O O O |
ST — — — |
Yes Yes No No |
PWM Inputs 8 through 22 PWM Event Outputs A through D PWM Low Outputs 1 through 4 PWM High Outputs 1 through 4 |
|
CLCINA-CLCIND CLC1OUT-CLC4OUT |
I O |
ST — |
Yes Yes |
CLC Inputs A through D CLC Outputs 1 through 4 |
|
CMP1 CMP1A CMP1B CMP1C CMP1D |
O I I I I |
— Analog Analog Analog Analog |
Yes No No No No |
Comparator 1 output Comparator Channel 1A input Comparator Channel 1B input Comparator Channel 1C input Comparator Channels 1D input |
|
CMP2 CMP2A CMP2B CMP2C CMP2D |
O I I I I |
— Analog Analog Analog Analog |
Yes No No No No |
Comparator 2 output Comparator Channel 2A input Comparator Channel 2B input Comparator Channel 2C input Comparator Channels 2D input |
|
DACOUT1 |
O |
— |
No |
DAC output voltage |
|
IBIAS0-IBIAS3 ISRC0-ISRC3 |
O O |
Analog Analog |
No No |
50 μA Constant-Current Outputs 0 through 3 10 μA Constant-Current Outputs 0 through 3 |
|
OA1IN+ OA1IN- OA1OUT OA2IN+ OA2IN- OA2OUT OA3IN+(3) OA3IN-(3) OA3OUT(3) |
I I O I I O I I O |
— — — — — — — — — |
No No No No No No No No No |
Op Amp 1+ input Op Amp 1- input Op Amp 1 output Op Amp 2+ input Op Amp 2- input Op Amp 2 output Op Amp 3+ input Op Amp 3- input Op Amp 3 output |
|
PGD1 PGC1 PGD2 PGC2 PGD3 PGC3 |
I/O I I/O I I/O I |
ST ST ST ST ST ST |
No No No No No No |
Data I/O pin for Programming/Debugging Communication Channel 1 Clock input pin for Programming/Debugging Communication Channel 1 Data I/O pin for Programming/Debugging Communication Channel 2 Clock input pin for Programming/Debugging Communication Channel 2 Data I/O pin for Programming/Debugging Communication Channel 3 Clock input pin for Programming/Debugging Communication Channel 3 |
|
MCLR |
I/P |
ST |
No |
Master Clear (Reset) input. This pin is an active-low Reset to the device. |
|
AVDD |
P |
P |
No |
Positive supply for analog modules. This pin must be connected at all times. |
|
AVSS |
P |
P |
No |
Ground reference for analog modules. This pin must be connected at all times. |
|
VDD |
P |
— |
No |
Positive supply for peripheral logic and I/O pins. This pin must be connected at all times. |
|
VSS |
P |
— |
No |
Ground reference for logic and I/O pins. This pin must be connected at all times. |
Legend:
Note:
| ||||