37 LIN Transceiver Electrical Characteristics

Table 37-1. Absolute Maximum Ratings(1)
ParameterRating
Input Voltage, LIN_VDD (LIN_VSS – 0.3V) to +40.0V

Logic Pins (LIN_RXD, LIN_TXD, LIN_EN) Voltage Levels

-0.3V to +5.5V

Logic Output DC Currents-5 mA to +5 mA
LIN_BUS DC Voltage-27V to +40V
LIN_BUS DC Voltage Transient (Pulse Time <500 ms) -27V to +43V

LIN_BUS DC Current

200 mA

LIN_INH DC Voltage

-0.3V to (LIN_VDD + 0.3V)

LIN_INH DC Current

-100 mA to +30 mA
LIN_WKIN DC Voltage

-0.3V to +40V

Note:
  1. Stresses above those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. This is a stress rating only and functional operation of the device at those or any other conditions above those indicated in the operation listings of this specification is not implied. Exposure to maximum rating conditions for extended periods may affect device reliability.
Table 37-2. Electrical Characteristics
ParametersTest ConditionsPinSymbolMin.Typ.Max.UnitType

Operating Conditions (unless otherwise stated): 5V < VS < 28V, -40°C < TJ < +150°C; all values refer to LIN_VSS pins

LIN_VDD Pin
Nominal DC Voltage RangeLIN_VDDVS513.528VA
Supply Current in Sleep ModeSleep mode, VLIN > VS – 0.5V, VS < 14V, T = +27°CLIN_VDDIVSsleep3915µAB
Sleep mode,VLIN > VS – 0.5V, VS < 14VLIN_VDDIVSsleep31120µAA
Sleep mode, VLIN = 0V, bus shorted to LIN_VSS, VS < 14VLIN_VDDIVSsleep_short2050100µAA
Supply Current in Normal ModeBus recessive, VS < 14VLIN_VDDIVSrec150250320µAA
Supply Current in Normal ModeBus dominant (internal LIN pull-up resistor active),VS < 14VLIN_VDDIVSdom200700950µAA
Supply Current in Fail-Safe ModeBus recessive, VS < 14VLIN_VDDIVSfail4080110µAA
LIN_VDD Undervoltage Threshold (switching from Normal to Fail-Safe mode)Decreasing supply voltageLIN_VDDVVS_th_N_F_down3.94.34.7VA
Increasing supply voltageLIN_VDDVVS_th_N_F_up4.14.64.9VA
LIN_VDD Undervoltage HysteresisLIN_VDDVVS_hys_F_N0.10.250.4VA
LIN_VDD Operation Threshold (switching to Unpowered mode)Switch to Unpowered modeLIN_VDDVVS_th_U_down1.92.052.3VA
Switch from Unpowered mode to Fail-Safe modeLIN_VDDVVS_th_U_F_up2.02.252.4VA
LIN_VDD Undervoltage HysteresisLIN_VDDVVS_hys_U0.10.20.3VA
LIN_RXD Output Pin (open-drain)
Low-Level Output Sink CapabilityNormal mode, VLIN = 0V, IRXD = 2 mALIN_RXDVRXDL0.20.4VA
High-Level Leakage CurrentNormal mode, VLIN = VS, VRXD = 5VLIN_RXDIRXDH-3+3µAA
LIN_TXD Input/Output Pin
Low-Level Voltage InputLIN_TXDVTXDL-0.3+0.8VA
High-Level Voltage InputLIN_TXDVTXDH25.5VA
Pull-Down ResistorVTXD = 5VLIN_TXDRTXD150200300kWA
Low-Level Leakage CurrentVTXD = 0VLIN_TXDITXD-3+3µAA
Low-Level Output Sink Current at Wake-up RequestFail-Safe mode, VTXD = 0.4VLIN_RXDITXD22.58mAA
LIN_EN Input Pin
Low-Level Voltage InputLIN_ENVENL-0/3+0.8VA
High-Level Voltage InputLIN_ENVENH25.5VA
Pull-Down ResistorVEN = 5VLIN_ENREN50125200kWA
Low-Level Input CurrentVEN = 0VLIN_ENIEN-3+3µAA
LIN_WKIN Input Pin
High-Level Input VoltageLIN_WKINVWKinHVS – 1VVS + 0.3VVA
Low-Level Input VoltageInitializes a wake-up signalLIN_WKINVWKinL-1VS – 3.3VVA
LIN_WKIN Pull-up CurrentVS < 28V, VWKin = 0VLIN_WKINIWKin-30-10µAA
High-Level Leakage CurrentVS = 28V, VWKin = 28VLIN_WKINIWKinL-5+5µAA
Debounce Time of Low Pulse for Wake-up via LIN_WKINVWKin = 0VLIN_WKINtWKin50100150µsA
LIN_INH Output Pin
Switch-on Resistance Between LIN_VDD and LIN_INHNormal or Fail-Safe mode, IINH = -15 mALIN_INHRDSon,INH1225WA
Leakage CurrentTransceiver in Sleep mode, VINH = 0V/28V, VS = 28VLIN_INHIleak,INH-3+3µAA
High-Level VoltageNormal or Fail-Safe mode, IINH = -15 mALIN_INHVINHVS – 0.375VSVA
LIN Bus Driver: Bus Load Conditions:Load 1 (small): 1 nF, 1 kW; Load 2 (large): 10 nF, 500W; External Pull-up, RRXD = 4.7 kW; CRXD = 20 pF; Load 3 (medium): 6.8 nF, 660W characterized on samples. Duty Cycle 1 and Duty Cycle 2 specify the timing parameters for proper operation at 20 kb/s and Duty Cycle 3 and Duty Cycle 4 at 10.4 kb/s.
Driver Recessive Output VoltageLoad1/Load2LIN_BUSVBUSrec0.9 x VSVSVA
Driver Dominant VoltageVVS = 7V, Rload = 500WLIN_BUSVLoSUP1.2VA
Driver Dominant VoltageVVS = 18V, Rload = 500WLIN_BUSVHiSUP2VA
Driver Dominant VoltageVVS = 7V, Rload = 1000WLIN_BUSVLoSUP_1k0.6VA
Driver Dominant VoltageVVS = 18V, Rload = 1000WLIN_BUSVHiSUP_1k0.8VA
Pull-up Resistor to LIN_VDDSerial diode is mandatoryLIN_BUSRLIN203047kWA
Voltage Drop at the Serial DiodesIn pull-up path with Rslave, ISerDiode = 10 mALIN_BUSVSerDiode0.41.0VD
LIN_BUS Current LimitationVBUS = VBat_maxLIN_BUSIBUS_LIM40120200mAA
Input Leakage Current at the Receiver Including Pull-up Resistor as SpecifiedInput leakage current driver off, VBUS = 0V, VBAT = 12VLIN_BUSIBUS_PAS_dom-1-0.35mAA
Leakage Current LIN_BUS RecessiveDriver off, 8V < VBAT < 18V, 8V < VBUS < 18V, VBUS >VBATLIN_BUSIBUS_PAS_rec1020µAA
Leakage Current when Control Unit Disconnected from Ground;Loss of Local Ground must not Affect Communication in the Residual NetworkGNDDevice = VS, VBAT = 12V, 0V < VBUS < 18VLIN_BUSIBUS_NO_gnd-10+0.5+10µAA
Leakage Current at Disconnected Battery; Node has to Sustain the Current that can Flow Under this Condition; Bus Must Remain Operational Under this ConditionVBAT disconnected, VSUP_Device = LIN_VSS, 0V < VBUS < 18VLIN_BUSIBUS_NO_bat0.12µAA
Capacitance on Pin LIN_BUS to LIN_VSSLIN_BUSCLIN20pFD
LIN Bus Receiver
Center of Receiver ThresholdVBUS_CNT = (Vth_dom + Vth_rec)/2LIN_BUSVBUS_CNT0.475 x VS0.5 x VS0.525 x VSVA
Receiver Dominant StateVEN = 5VLIN_BUSVBUSdom-270.4 x VSVA
Receiver Recessive StateVEN = 5VLIN_BUSVBUSrec0.6 x VS40VA
Receiver Input HysteresisVhys = Vth_rec – Vth_domLIN_BUSVBUShys0.028 x VS0.1 x VS0.175 x VSVA
Pre-Wake Detection LIN_BUS High-Level Input VoltageLIN_BUSVLINHVS – 2VVS + 0.3VVA
Pre-Wake Detection LIN_BUS Low-Level Input VoltageActivates the LIN receiverLIN_BUSVLINL-27VS – 3.3VVA
Internal Timers
Dominant Time for Wake-up via LIN_BUSVLIN = 0VLIN_BUStbus50100150µsA
Time Delay for Mode Change from Fail-Safe into Normal Mode viaLIN_EN PinVEN = 5VLIN_ENtnorm51520µsA
Time Delay for Mode Change from Normal Mode to Sleep Mode via LIN_EN PinVEN = 0VLIN_ENtsleep51520µsA
Time Delay for Mode Change from Sleep Mode to Normal Mode via LIN_EN PinVEN = 5VLIN_ENts_norm150300µsA
LIN_TXD Dominant Time-out TimeVTXD = 0VLIN_TXDtdom204060msA
Duty Cycle 1THRec(max) = 0.744 x VS, THDom(max) = 0.581 x VS, VS = 7.0V to 18V, tBit = 50 µs, D1 = tbus_rec (min) / (2 x tBit)LIN_BUSD10.396A
Duty Cycle 2THRec(min) = 0.422 x VS, THDom(min) = 0.284 x VS, VS = 7.6V to 18V, tBit = 50 µs, D2 = tbus_rec (max) / (2 x tBit)LIN_BUSD20.581A
Duty Cycle 3THRec(max) = 0.778 x VS, THDom(max) = 0.616 x VS, VS = 7.0V to 18V, tBit = 96 µs, D3 = tbus_rec (min) / (2 x tBit)LIN_BUSD30.417A
Duty Cycle 4THRec(max) = 0.778 x VS, THDom(max) = 0.616 x VS, VS = 7.0V to 18V, tBit = 96 µs, D4 = tbus_rec (max) / (2 x tBit)LIN_BUSD40.590A
Slope Time Falling and Rising Edge at LIN_BUSVS = 7.0V to 18VLIN_BUStSLOPE_fall,tSLOPE_rise3.522.5µsA
Receiver Electrical AC Parameters of the LIN Physical Layer;LIN Receiver, LIN_RXD Load Conditions: CRXD = 20 pF, RRXD = 4.7 kW
Propagation Delay of ReceiverVS = 7.0V to 18V, trx_pd = max(trx_pdr, trx_pdf)LIN_RXDtrx_pd6µsA
Symmetry of Receiver Propagation Delay Rising Edge Minus Falling EdgeVS = 7.0V to 18V, trx_sym = trx_pdr – trx_pdfLIN_RXDtrx_sym-2+2µsA
Legend: Type means: A = 100% tested, B = 100% correlation tested, C = Characterized on samples, D = Design Parameter
Figure 37-1. Definition of LIN Bus Timing Characteristics