25 Peripheral Trigger Generator (PTG)
Note: This data sheet summarizes the features
of the dsPIC33CDVL256MC506 family of devices. It is not intended to be a comprehensive
reference source. To complement the information in this data sheet, refer to “Peripheral
Trigger Generator (PTG)” (www.microchip.com/DS70000669) in the
“dsPIC33/PIC24 Family Reference Manual”.
The dsPIC33CDVL256MC506 family Peripheral Trigger Generator (PTG) module is a user-programmable sequencer that is capable of generating complex trigger signal sequences to coordinate the operation of other peripherals. The PTG module is designed to interface with the modules, such as an Analog-to-Digital Converter (ADC), output compare and PWM modules, timers and interrupt controllers.