40 Product Identification System
To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.
| Device: |
dsPIC33CDVL256MC506, dsPIC33CDV256MC506, dsPIC33CDVL128MC506, dsPIC33CDV128MC506, dsPIC33CDVL256MC106, dsPIC33CDV256MC106, dsPIC33CDVL128MC106, dsPIC33CDV128MC106 | |
| Architecture: | 33 | 16-Bit Digital Signal Controller |
| Flash Memory Family: | C | Single Core |
| Product Group: | MC | Motor Control |
| Pin Count: | 06 | 64-pin |
| Tape & Reel Option: | Blank | Tube or Tray |
| T | Tape & Reel | |
| Temperature Range: | I | -40°C to +85°C (Industrial) |
| E | -40°C to +125°C (Extended) | |
| H | -40°C to +150°C (High) | |
| Package: | 8QW | 64L VGQFN (9mm) |
| 8PW | 64L VQFN (8mm) | |
Examples:
- dsPIC33CDVL256MC506-I/8QW: dsPIC33, Enhanced Performance, 256-Kbyte Program Memory, 64-Pin, Industrial Temperature, 9mm VGQFN package.
Note:
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
- Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability, or contact your local Sales Office.