12 High-Speed PWM

The High-Speed PWM (HSPWM) module is a Pulse-Width Modulated (PWM) module to support both motor control and power supply applications. This flexible module provides features to support many types of Motor Control (MC) and Power Control (PC) applications, including:

  • AC-to-DC Converters
  • DC-to-DC Converters
  • AC and DC Motors: BLDC, PMSM, ACIM, SRM, etc.
  • Inverters
  • Battery Chargers
  • Digital Lighting
  • Power Factor Correction (PFC)
Note: The Fine Edge Placement feature is not available in this family of devices.