13 MOSFET Gate Driver Module
The MOSFET Gate Driver module (MOSFET Driver module) incorporates a number of functions, that when paired with the host dsPIC® DSC, provides a single chip solution for controlling low-voltage motors. The MOSFET Driver module includes:
- Bias Generator:
- +12V Low-Dropout (LDO) Linear Regulator
- Charge Pump
- +3.3V @ 70 mA LDO can be used to power the Host dsPIC DSC
- Input supply and temperature supervisor
- Motor Control Unit:
- External drive for a three-phase bridge with NMOS/NMOS MOSFET pairs
- Communication Port:
- Half-duplex UART with internal connection to the Host dsPIC DSC
Figure 13-1 depicts the functional block diagram of the MOSFET Driver module and Figure 13-2 depicts a typical application circuit.
Note:
- Device interconnect is connected directly to the Host microcontroller within the dsPIC33CDVL256MC506 device package.
Note:
- Internal pull-up resistors for RC12 and RD1 must be enabled by the user by setting the corresponding bits in the CNPUC and CNPUD registers, respectively.
- The ADC can be configured to internally sample Op Amp outputs.
- A Schottky diode between the CAP1 pin and HVSS is recommended to ensure that the CAP1 pin absolute minimum voltage specification of -0.3V is maintained.