42.7.16 Channel x Compare Value
Note: This register is write-synchronized: SYNCBUSY.CCx must be checked to ensure the
                CCx register synchronization is complete.
        | Name: | CCx | 
| Offset: | 0x20 + x*0x04 [x=0..1] | 
| Reset: | 0x00000000 | 
| Property: | Read-Synchronized, Write-Synchronized | 
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset | 
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset | 
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CC[15:8] | |||||||||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CC[7:0] | |||||||||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – CC[15:0] Channel Compare Value
These bits hold value of the channel x compare register.