42.7.6 Interrupt Enable Set
| Name: | INTENSET | 
| Offset: | 0x09 | 
| Reset: | 0x00 | 
| Property: | PAC Write-Protection | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MC1 | MC0 | VLC | DIR | ERR | OVF | ||||
| Access | RW | RW | RW | RW | RW | RW | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 
Bits 4, 5 – MCx Channel x Compare Match Enable [x = 1..0]
Writing a '0' to MCx has no effect.
Writing a '1' to MCx will set the corresponding Match Channel x Interrupt Disable/Enable bit, which enables the Match Channel x interrupt.
| Value | Description | 
|---|---|
| 0 | The Match Channel x interrupt is disabled. | 
| 1 | The Match Channel x interrupt is enabled. | 
Bit 3 – VLC Velocity Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Velocity Interrupt Disable/Enable bit, which enables the Velocity interrupt.
This bit has no effect when COUNTER operation mode is selected.
| Value | Description | 
|---|---|
| 0 | The Velocity interrupt is disabled. | 
| 1 | The Velocity interrupt is enabled. | 
Bit 2 – DIR Direction Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Direction Change Interrupt Disable/Enable bit, which enables the Direction Change interrupt.
This bit has no effect when COUNTER operation mode is selected.
| Value | Description | 
|---|---|
| 0 | The Direction Change interrupt is disabled. | 
| 1 | The Direction Change interrupt is enabled. | 
Bit 1 – ERR Error Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Error Interrupt Disable/Enable bit, which enables the Error interrupt.
| Value | Description | 
|---|---|
| 0 | The Error interrupt is disabled. | 
| 1 | The Error interrupt is enabled. | 
Bit 0 – OVF Overflow/Underflow Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Overflow Interrupt Disable/Enable bit, which enable the Overflow interrupt.
| Value | Description | 
|---|---|
| 0 | The Overflow interrupt is disabled. | 
| 1 | The Overflow interrupt is enabled. |