42.7.4 Event Control
| Name: | EVCTRL |
| Offset: | 0x06 |
| Reset: | 0x0000 |
| Property: | Enable-Protected, PAC Write-Protection |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| MCEO1 | MCEO0 | VLCEO | DIREO | ERREO | OVFEO | ||||
| Access | RW | RW | RW | RW | RW | RW | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EVEI[2:0] | EVINV[2:0] | EVACT[1:0] | |||||||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 12, 13 – MCEOx Match Channel x Event Output Enable [x = 1..0]
These bits control whether event match on channel x is enabled or not and generated for every match.
| Value | Description |
|---|---|
| 0 | Match event on channel x is disabled and will not be generated. |
| 1 | Match event on channel x is enabled and will be generated for every compare. |
Bit 11 – VLCEO Velocity Output Event Enable
This bit is used to enable the velocity event. When enabled, an event level will be generated for each change on the qualified PDEC phases.
This bit has no effect when COUNTER operation mode is selected.
| Value | Description |
|---|---|
| 0 | VLC output event is disabled and will not be generated. |
| 1 | VLC output is enabled and will be generated for every valid velocity condition. |
Bit 10 – DIREO Direction Output Event Enable
This bit is used to enable the Direction event. When enabled, an event level output is generated to report the rotation direction.
| Value | Description |
|---|---|
| 0 | DIR output event is disabled and will not be generated. |
| 1 | DIR output is enabled and changes the level when the rotation direction changes. |
Bit 9 – ERREO Error Output Event Enable
| Value | Description |
|---|---|
| 0 | ERR Event output is disabled. |
| 1 | ERR Event output is enabled. |
Bit 8 – OVFEO Overflow/Underflow Output Event Enable
This bit is used to enable the Overflow/Underflow event. When enabled, an event will be generated when the Counter overflows/underflows.
| Value | Description |
|---|---|
| 0 | Overflow/Underflow event is disabled and will not be generated. |
| 1 | Overflow/Underflow event is enabled and will be generated for every counter overflow/underflow. |
Bits 7:5 – EVEI[2:0] Event Input Enable
This bit is used to enable asynchronous input event to the counter. The bit position in the EVEI[2:0] bitfield corresponds to the PDEC channel number.
| Value | Description |
|---|---|
| 0 | Incoming events are disabled. |
| 1 | Incoming events are enabled. |
Bits 4:2 – EVINV[2:0] Inverted Event Input Enable
This bit inverts the asynchronous input event to the counter. The bit position in the EVINV[2:0] bitfield corresponds to the PDEC channel number.
| Value | Description |
|---|---|
| 0 | Input event source is not inverted. |
| 1 | Input event source is inverted. |
Bits 1:0 – EVACT[1:0] Event Action
These bits have an effect only when COUNTER operation mode is selected, and ignored in all other operation modes.
These bits define the event action the counter will perform on an event.
| Value | Name | Description |
|---|---|---|
| 0 | OFF | Event action disabled |
| 1 | RETRIGGER | Start, restart or retrigger on event |
| 2 | COUNT | Count on event |