42.7.10 Synchronization Status
| Name: | SYNCBUSY | 
| Offset: | 0x10 | 
| Reset: | 0x00000000 | 
| Property: | Read-Only | 
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset | 
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset | 
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CC1 | |||||||||
| Access | R | ||||||||
| Reset | 0 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CC0 | COUNT | FILTER | PRESC | STATUS | CTRLB | ENABLE | SWRST | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 
Bits 7, 8 – CC Compare Channel x Synchronization Busy
This bit is cleared when the synchronization of Compare Channel x (CCx) register between the clock domains is complete.
This bit is set when the synchronization of Compare Channel x (CCx) register between clock domains is started.
Bit 6 – COUNT Count Synchronization Busy
This bit is cleared when the synchronization of Count register between the clock domains is complete.
This bit is set when the synchronization of Count register between clock domains is started.
Bit 5 – FILTER Filter Synchronization Busy
This bit is cleared when the synchronization of Filter register between the clock domains is complete.
This bit is set when the synchronization of Filter register between clock domains is started.
This bit is always read '0' when COUNTER operation mode is selected.
Bit 4 – PRESC Prescaler Synchronization Busy
This bit is cleared when the synchronization of Prescaler register between the clock domains is complete.
This bit is set when the synchronization of Prescaler register between clock domains is started.
Bit 3 – STATUS Status Synchronization Busy
This bit is cleared when the synchronization of Status register between the clock domains is complete.
This bit is set when the synchronization of Status register between clock domains is started.
Bit 2 – CTRLB Control B Synchronization Busy
This bit is cleared when the synchronization of Control B register between the clock domains is complete.
This bit is set when the synchronization of Control B register between clock domains is started.
Bit 1 – ENABLE Enable Synchronization Busy
This bit is cleared when the synchronization of Enable register bit between the clock domains is complete.
This bit is set when the synchronization of Enable register bit between clock domains is started.
Bit 0 – SWRST Software Reset Synchronization Busy
This bit is cleared when the synchronization of Software Reset register bit between the clock domains is complete.
This bit is set when the synchronization of Software Reset register bit between clock domains is started.