14.6.2.1 Initialization
The GCLK bus clock (CLK_GCLK_APB) is required to access the GCLK registers and is enabled by default after reset.
Before a Generator is enabled, the corresponding clock source
should be enabled. The Peripheral clock must be configured as outlined by the following
steps:
- The Generator must be enabled (GENCTRLn.GENEN = 1) and the division factor must be set (GENTRLn.DIVSEL and GENCTRLn.DIV) by performing a single 32-bit write to the Generator Control register (GENCTRLn).
- The Generic Clock for a peripheral must be configured by writing to the respective Peripheral Channel Control register (PCHCTRLm). The Generator used as the source for the Peripheral Clock must be written to the GEN bit field in the Peripheral Channel Control register (PCHCTRLm.GEN).
Note: Each Generator n is configured by one
dedicated register GENCTRLn.
Note: Each Peripheral Channel m is configured
by one dedicated register PCHCTRLm. Refer to the PCHCTRLm Mapping for the mapping of a peripheral to index
m.