47.13 DAC Electrical Specifications

Table 47-14. DACx Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
SINGLE ENDED MODE (1,2,3)
SDAC_23GERR (4)Gain Error-6—6%FSCTRLB.REFSEL = 0x1

VREF = AVDD = 5.0V w/ CLOAD & RLOAD

-8.2—8.2%FS

CTRLB.REFSEL = 0x2

AVDD = 5.0V

VREF = VREFA pin = 3.0V w/ CLOAD & RLOAD

SDAC_25EOFF (4)Offset Error-4.1—4.1mVCTRLB.REFSEL = 0x1

VREF = AVDD = 5.0V w/ CLOAD & RLOAD

-7.8—7.8mVCTRLB.REFSEL = 0x2

AVDD = 5.0V

VREF = VREFA pin = 3.0V w/ CLOAD & RLOAD

Note:
  1. DAC Internal Bandgap Reference voltage 4.096V when used.
  2. DAC reference voltages < 2.4V, is not practical and peripheral performance is not guaranteed.
  3. 10 bit mode.
  4. Over VOUT range defined by DAC_7 parameter.