47.14 ADC Electrical Specifications

Table 47-15. Single-Ended Mode ADC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
SINGLE-ENDED MODE ADC Accuracy
SADC_13aENOB (3)Effective Number of bits9.3——bits1 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 5.0V

SADC_13b9.3——bits1 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 3.3V

SADC_13c9.3——bits1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin

AVDD = 5.0V

VREF = VREFA = 3.0V

SADC_31aGERR (3)Gain Error-16.02—4.32LSB1 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 5.0V (5)

SADC_31b-16.29—5.46LSB1 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 3.3V (5)

SADC_31c-40.13—25.17LSB1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin

AVDD = 5.0V

VREF = VREFA = 3.0V (6)

SADC_31d-289.6—131.2LSB1 Msps, REFCTRL.REFSEL = 0x0 = INTREF

AVDD = 5.0V

Internal VREF = INTREF = 4.096V (6)

SADC_37aEOFF (3)Offset Error-40.48—48.12LSB1 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 5.0V (5)

SADC_37b-38.46—55.04LSB1 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 3.3V (5)

SADC_37c-39.44—54.06LSB1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin

AVDD = 5.0V

VREF = VREFA = 3.0V (6)

SADC_37d-37.28—51.62LSB1 Msps, REFCTRL.REFSEL = 0x0 = INTREF

AVDD = 5.0V

Internal VREF = INTREF = 4.096V (6)

SINGLE-ENDED MODE ADC Dynamic Performance (1,2,3)
SADC_53bSFDR Spurious Free Dynamic Range64——dB1 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 3.3V

SADC_53c62——1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin

AVDD = 5.0V

VREF = VREFA = 3.0V

SADC_55aTHD (4)Total Harmonic Distortion——-621 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 5.0V

SADC_55b——-621 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 3.3V

Note:
  1. Characterized with an analog input sine wave = (FTP(max.)/100). Example: FTP(max.) = 1 Msps/100 = 10 kHz sine wave.
  2. Sine wave peak amplitude = 96% ADC Full Scale amplitude input with 12 bit resolution.
  3. Spec values collected under the following additional conditions:
    1. 12-bit resolution mode.
    2. All registers at reset default value unless otherwise mentioned.
  4. Value taken over 7 harmonics.
  5. SAMPCTRL.OFFCOMP = 0, SAMPCTRL.SAMPLEN[5:0] = 3.
  6. SAMPCTRL.OFFCOMP = 0, SAMPCTRL.REFCOMP = 0, SAMPCTRL.SAMPLEN[5:0] = 3.
Table 47-16. Differential Mode ADC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DIFFERENTIAL MODE ADC Accuracy
DADC_13aENOB (3)Effective Number of bits10.4——bits1 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 5.0V

DADC_13c10.3——bits1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin AVDD = 5.0V

VREF = VREFA = 3.0V

DADC_19cINL (3)Integral Nonlinearity-2.3—2.3LSB1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin AVDD = 5.0V

VREF = VREFA = 3.0V (5)

DADC_31aGERR (3)Gain Error-3.49—5.77LSB1 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 5.0V (4)

DADC_31b-3.07—6.33LSB1 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 3.3V (4)

DADC_31c-31.05—31.35LSB1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin AVDD = 5.0V

VREF = VREFA = 3.0V (5)

DADC_31d-278.25—132.65LSB1 Msps, REFCTRL.REFSEL = 0x0 = INTREF AVDD = 5.0V

Internal VREF = INTREF = 4.096V (5)

DADC_37aEOFF (3)Offset Error-5.25—5.75LSB1 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 5.0V (4)

DADC_37b-7.41—8.59LSB1 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 3.3V (4)

DADC_37c-7.44—11.36LSB1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin AVDD = 5.0V

VREF = VREFA = 3.0V (5)

DADC_37d-6.14—7.36LSB1 Msps, REFCTRL.REFSEL = 0x0 = INTREF AVDD = 5.0V

Internal VREF = INTREF = 4.096V (5)

DADC_43aTUE (3)Total Unadjusted Error1.7—4.6LSB1 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 5.0V (4)

DADC_43c1.9—11.2LSB1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin AVDD = 5.0V

VREF = VREFA = 3.0V (5)

DIFFERENTIAL MODE ADC Dynamic Performance (1,2,3)
DADC_53bSFDR Spurious Free Dynamic Range70——dB1 Msps, REFCTRL.REFSEL = 0x5 = AVDD

VREF = AVDD = 3.3V

DADC_53d68——1 Msps, REFCTRL.REFSEL = 0x0 = INTREF AVDD = 5.0V

Internal VREF = INTREF = 4.096V

Note:
  1. Characterized with an analog input sine wave = (FTP (max.)/100). Example: FTP(max.) = 1 Msps/100 = 10 kHz sine wave.
  2. Sine wave peak amplitude = 96% ADC_ Full Scale amplitude input with 12bit resolution.
  3. Spec values collected under the following additional conditions:
    1. 12-bit resolution mode.
    2. All registers at reset default value unless otherwise mentioned.
  4. SAMPCTRL.OFFCOMP = 1.
  5. SAMPCTRL.OFFCOMP = 1 and SAMPCTRL.REFCOMP = 1.