47.16 SERCOM SPIx Mode Electrical Specifications

Figure 47-4. SPIx Host Module CPHA = 0 Timing Diagrams
Figure 47-5. SPIx Host Module CPHA = 1 Timing Diagrams
Table 47-18. SERCOM SPIx Module Host Mode Electrical Specifications (1)
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
MSP_1FSCKSCK Frequency——14.2MHzTransmitter mode, CTRLB.RXEN = 0

CLOAD = 30 pF (max.)

MSP_11TMOVMOSI Data Output Valid after SCK——35.21nsVDDIO = 2.7V, CLOAD = 30 pF (max)
MSP_15TMISMISO Setup Time of Data Input to SCK74.72——ns
Note:
  1. Assumes VDDIO = 2.7V and 30 pF external load on all SPIx pins unless otherwise noted.
Figure 47-6. SPIx Client Module CPHA = 0 Timing Diagram
Figure 47-7. SPIx Client Module CPHA = 1 Timing Diagram
Table 47-19. SERCOM SPIx Module Client Mode Electrical Specifications (1)
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
SSP_1FSCKSCK Frequency——14.2MHzReceiver mode,

CLOAD = 30 pF(max)

SSP_11TSOVMISO Data Output Valid after SCK——79.42nsVDDIO = 2.7V, CLOAD = 30 pF(max)
SSP_15TSISMOSI Setup Time of Data Input to SCK15.78——ns
SSP_17TSIHMOSI Hold Time of Data Input to SCK10.38——ns
SSP_19TSSSSS setup to SCK (PRELOADEN = 1)2*tck_APB + 27.99——ns
SS setup to SCK (PRELOADEN = 0)27.99——ns
SSP_21TSSHSS hold after SCK Client8.77——ns
Note:
  1. Assumes VDDIO = 2.7V and 30 pF external load on all SPIx pins unless otherwise noted.