47.7 I/O Pin Electrical Specifications

Table 47-8. I/O Pin Electrical Specifications (1)
DC CHARACTERISTICSStandard Operating Conditions:VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DI_25TRISE (4)I/O pin Rise Time (Standard pins, Low Drv Strength, DRVSTR = 0) (3)——26.2nsVDDIO(min), CLOAD = 30 pF(MAX)
I/O pin Rise Time (High Sink, Low Drv Strength, DRVSTR = 0) (2)——17.6ns
I/O pin Rise Time (Standard pins, High Drv Strength, DRVSTR = 1) (3)——15.1ns
I/O pin Rise Time (High Sink, High Drv Strength, DRVSTR = 1) (2)——11.3ns
DI_27TFALL (4)I/O pin Fall Time (Standard pins, Low Drv Strength, DRVSTR = 0) (3)——24.4ns
I/O pin Fall Time (High Sink, Low Drv Strength, DRVSTR = 0) (2)——19.7ns
I/O pin Fall Time (Standard pins, High Drv Strength, DRVSTR = 1) (3)——15.3ns
I/O pin Fall Time (High Sink, High Drv Strength, DRVSTR = 1) (2)——12.3ns
Note:
  1. VIL source < (GND - 0.6). Characterized but not tested.
  2. The following pins are High Sink pins and have different properties than standard pins: PA10, PA11, PB10, PB11.
  3. The following pins are TWIHS pins and have the same properties as standard pins when not used as SERCOM I2C pins: PA08, PA09, PA12, PA13, PA16, PA17, PC16, PC17, PA22, PA23. When used in SERCOM I2C mode, refer to I2CM_5/I2CM_7 and I2CS_5/I2CS_7 parameters.
  4. Rising and falling measurements given between 10% and 90%.