47.9 Internal 32.768 kHz RC Oscillator (OSC32K) Electrical Specifications

Table 47-10. Internal 32.768 kHz RC Oscillator (OSC32K) Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
OSC32K_3cOSC32K_ACCAccuracy-31—16%—