47.3 MCU Active Power

Table 47-4. MCU Active Current Consumption Electrical Specifications (1,2)
DC CHARACTERISTICS Standard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsClock/FreqTyp.Max.UnitsConditions
APWR_1IDD_ACTIVE MCU IDD in Active mode FDPLL 48 MHz169.5230.1µA/MHzAVDD = VDDIO = 5V

XOSC32K @ 32.768 kHz as reference of FDPLL

APWR_3167.8227.6µA/MHzAVDD = VDDIO = 3.3V

XOSC32K @ 32.768 kHz as reference of FDPLL

APWR_5OSC48M 48 MHz165226µA/MHzAVDD = VDDIO = 5V

XOSC32K Off

APWR_7163.1223.1µA/MHzAVDD = VDDIO = 3.3V

XOSC32K Off

Note:
  1. Conditions:
    • No peripheral modules are operating (i.e., all peripherals are inactive)
    • All clock generation sources disabled unless otherwise specified. (i.e., XOSC32K = Off)
    • GCLK clock generators 1 to 8 stopped (GENCTRL[8:1].GENEN = 0)
    • AHB/APB clocks not needed are masked: AHBMASK = 0x70, APB(A/B/C/D)MASK = 0x0
    • CPU and AHB clocks undivided
    • I/Os are in Active input mode with input trigger disabled
    • Disabled WDT (Watchdog Timer), RTC (Real-Time Clock), and CFD (Clock Failure Detection)
    • RESET = VDDIO
    • MCU is running on Flash with two Wait States
    • NVMCTRL cache enabled
    • BODVDD disabled
      Note: µA/MHz varies over temperature. Worst case is given by maximum.
  2. CPU Running CoreMark® Test Suite.
Figure 47-1. Power Consumption at VDD = VDDIO = 3.3/5.0V Over Temperature in Active Mode (Typical Values for guidance only, not tested in manufacturing)

Operation Conditions:

  • VDD = VDDIO = 3.3 / 5.0V.
  • Refer to the table MCU Active Current Consumption Electrical Specifications (see Note 1 and Note 2).