47.11 Ultra-Low Power Internal 32 kHz RC Oscillator (OSCULP32K) Electrical Specifications

Table 47-12. Ultra-Low Power Internal 32 kHz RC Oscillator (OSCULP32K) Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
ULPRC32K_3ULPRC32K_ACCAccuracy-25—24%—