47.4 MCU Idle Power

Table 47-5. MCU Idle Current Consumption Electrical Specifications (1)
DC CHARACTERISTICS Standard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsClock/FreqTyp.Max.UnitsConditions
IPWR_1IDD_IDLE0 MCU IDD in IDLE0 modeFDPLL 48 MHz62.4123.1µA/MHzAVDD = VDDIO = 5V

XOSC32K @ 32.768 kHz as reference of FDPLL

IPWR_362.1122.6µA/MHzAVDD = VDDIO = 3.3V

XOSC32K @ 32.768 kHz as reference of FDPLL

IPWR_5OSC48M 48 MHz58.7118.5µA/MHzAVDD = VDDIO = 5V

XOSC32K Off

IPWR_758.4118µA/MHzAVDD = VDDIO = 3.3V

XOSC32K Off

IPWR_13IDD_IDLE2MCU IDD in IDLE2 modeFDPLL 48 MHz28.490.2µA/MHzAVDD = VDDIO = 5V

XOSC32K @ 32.768 kHz as reference of FDPLL

IPWR_1528.389.9µA/MHzAVDD = VDDIO = 3.3V

XOSC32K @ 32.768 kHz as reference of FDPLL

IPWR_17OSC48M 48 MHz2585.6µA/MHzAVDD = VDDIO = 5V

XOSC32K Off

IPWR_1924.985.3µA/MHzAVDD = VDDIO = 3.3V

XOSC32K Off

Note:
  1. Conditions:
    • No peripheral modules are operating (i.e., all peripherals are inactive)
    • All clock generation sources disabled unless otherwise specified. (i.e., XOSC32K = Off)
    • GCLK clock generators 1 to 8 stopped (GENCTRL[8:1].GENEN = 0)
    • AHB/APB clocks not needed are masked: AHBMASK = 0x70, APB(A/B/C/D)MASK = 0x0
    • MCU and AHB clocks undivided
    • I/Os are in Active input mode with input trigger disabled
    • Disabled WDT (Watchdog Timer), RTC (Real-Time Clock), and CFD (Clock Failure Detection)
    • RESET = VDDIO
    • NVMCTRL cache enabled
    • BODVDD disabled
      Note: µA/MHz varies over temperature. Worst case is given by maximum.
Figure 47-2. Power Consumption at VDD = VDDIO = 3.3 / 5.0V Over Temperature in Idle 2 Mode (typical Values for guidance only, not characterized over process/voltage)
Operating Conditions
  • VDD = VDDIO = 3.3 / 5.0V
  • Refer to Note 1 mentioned in the preceding table MCU Idle Current Consumption Electrical Specifications