47.15 Analog Comparator (AC) Electrical Specifications

Table 47-17. Analog Comparator Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
CMP_1VIOFF_00Input Offset Voltage-33—33mVCOMPCTRLx.HYST = 0x0

COMPCTRLx.SPEED = 0x0

VIOFF_01-39—39mVCOMPCTRLx.HYST = 0x1

COMPCTRLx.SPEED = 0x0

VIOFF_02-17—17mVCOMPCTRLx.HYST = 0x0

COMPCTRLx.SPEED = 0x3

VIOFF_03-19—19mVCOMPCTRLx.HYST = 0x1

COMPCTRLx.SPEED = 0x3

CMP_5VHYST_00 Input Hysteresis Voltage25—179mVCOMPCTRLx.HYST = 0x1

COMPCTRLx.SPEED = 0x0

VHYST_01 Input Hysteresis Voltage43—145mVCOMPCTRLx.HYST = 0x1

COMPCTRLx.SPEED = 0x3

CMP_15TRESPSS_LS(1)Small Signal Response Time, low speed——234nsComparator ref voltage=AVDD/2

COMPCTRLx.HYST = 0x0

Input overdrive = ± 100mv

COMPCTRL.SPEED = 0x0

CMP_17TRESPSS_HS(1)Small Signal Response Time, high speed——68nsComparator ref voltage = AVDD/2

COMPCTRLx.HYST = 0x0

Input overdrive = ± 100 mv

COMPCTRLx.SPEED = 0x3

CMP_19COUTVAL_01Comparator Enabled to Output Valid——13.6µsComparator module is configured before enabling it

COMPCTRLx.SPEED = 0x0

COUTVAL_02——4µsComparator module is configured before enabling it

COMPCTRLx.SPEED = 0x3

Note:
  1. TRESPSS_XX is measured from Vin transition to CMPx output toggle, and it only considers analog propagation delay.