47.10 Internal 48 MHz RC Oscillator (OSC48M) Electrical Specifications

Table 47-11. Internal 48 MHz RC Oscillator (OSC48M) Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
OSC48M_1FOSC48M (1)OSC48M Oscillator Frequency46.1—49.9MHz—
Note:
  1. An option for a more accurate RC is available upon request, contact the Microchip sales office for additional information.