47.17 Flash NVM Electrical Specifications

AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature

-40°C ≤ TA ≤ +125°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
NVM_1FRETENFlash Data Retention15——YrsUnder all conditions less than Absolute Maximum Ratings specifications
NVM_5FREAD(1)Flash Read 1 Wait State—— 41MHzVDDIO = 5.0V
0 Wait State—— 20MHz VDDIO = 3.3V
1 Wait State—— 40
NVM_13IDDPROGSupply Current during Programming of a page—— 1.6mAVDDIO = 5.0V
NVM_15 IDDERASESupply Current during Erasing of a row——3.3mAVDDIO = 5.0V
Note:
  1. Maximum Flash operating frequencies are given in the table above, but are limited by the Embedded Flash access time when the processor is fetching code out of it. Theses tables provide the device maximum operating frequency defined by the field RWS of the NVMCTRL CTRLA register. This field defines the number of Wait states required to access the Embedded Flash Memory.