47.8 Internal Voltage Reference Specifications

Table 47-9. Internal Voltage Reference Electrical Specifications
DC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
VR_25TDRIFTInternal Voltage Reference Temperature Drift-0.025—0.011%/°COver [-40, +25]℃
-0.003—0.015%/°COver [ +25, +125]℃
VR_27VDRIFTInternal Voltage Reference Voltage Drift-0.122—0.264%/VOver full operating voltage range