5.2.3.4 GDU Control Register 3

Note: Pay attention to the impact of the slew rate when handling negative voltage at phase pins.
Name: GDUCR3
Offset: 0x07
Reset: 0x0
Property: R/W

Bit 76543210 
 ADDTHS [7:6]ADDTLS [5:4]HSSRC [3:2]LSSRC [1:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:6 – ADDTHS [7:6]

Adaptive Dead-Time Configuration bits (high-side). Can be set as shown below:
ValueDescription
‘2’b00’ Disabled
‘2’b01’ 50–160 ns
‘2’b10’ 150–210 ns
‘2’b11’ 300–360 ns

Bits 5:4 – ADDTLS [5:4]

Adaptive Dead-Time Configuration bits (low-side). Can be set as shown below:
ValueDescription
‘2’b00’ Disabled
‘2’b01’ 50–160 ns
‘2’b10’ 150–210 ns
‘2’b11’ 300–360 ns

Bits 3:2 – HSSRC [3:2]

High-Side Slew Rate Control bits. Can be set as shown below (Note):
ValueDescription
‘2’b00’ Full speed
‘2’b01’ 50% of full speed
‘2’b10’ 25% of full speed
‘2’b11’ 12.5% of full speed

Bits 1:0 – LSSRC [1:0]

Low-Side Slew Rate Control bits. Can be set as shown below (Note):
ValueDescription
‘2’b00’ Full speed
‘2’b01’ 50% of full speed
‘2’b10’ 25% of full speed
‘2’b11’ 12.5% of full speed