1.3.2 PF_INIT_MON
(Ask a Question)The PF_INIT_MON block checks the status of device initialization. When the initialization of SRAM and µPROM is completed, the IP asserts DEVICE_INIT_DONE signal.
The PF_INIT_MON block checks the status of device initialization. When the initialization of SRAM and µPROM is completed, the IP asserts DEVICE_INIT_DONE signal.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.