1.1.14.8 WDRV_WINC_SSLECCReqCallbackSet Function
WDRV_WINC_STATUS WDRV_WINC_SSLECCReqCallbackSet (
DRV_HANDLE handle, WDRV_WINC_REQ_ECC_CALLBACK pfECCREQCallback
)
C
Summary
Set the ECC request callback.
Description
Registers the ECC request callback with the driver.
Precondition
WDRV_WINC_Initialize should have been called. WDRV_WINC_Open should have been called to obtain a valid handle.
Parameters
Param | Description |
handle | Client handle obtained by a call to WDRV_WINC_Open. |
pfECCREQCallback | Pointer to callback function to receive ECC request information from WINC This value can be NULL if ECC is not required. |
Returns
WDRV_WINC_STATUS_OK - The operation was performed. WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open. WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
Remarks
None.