1.1.14.4 WDRV_WINC_SSLCTXCipherSuitesGet Function
uint8_t WDRV_WINC_SSLCTXCipherSuitesGet (
WDRV_WINC_CIPHER_SUITE_CONTEXT *pSSLCipherSuiteCtx, uint16_t *pCipherSuiteList,
uint8_t maxNumCipherSuites
)
C
Summary
Returns the enabled cipher suites from a context.
Description
Gets the list of cipher suites from a context as a list of IANA IDs
Precondition
None.
Parameters
Param | Description |
pSSLCipherSuiteCtx | Pointer to cipher suite context. |
pCipherSuiteList | Pointer to list of cipher suites to populate. |
maxNumCipherSuites | Maximum number of cipher suites to populate in list. |
Returns
WDRV_WINC_STATUS_OK - The operation was performed.
WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
Remarks
None.