1.1.14.10 WDRV_WINC_SSLRetrieveHash Function
WDRV_WINC_STATUS WDRV_WINC_SSLRetrieveHash (
DRV_HANDLE handle, uint8_t *pHash, uint16_t hashSz
)
C
Summary
Retrieve the certificate hash
Description
Retrieve the certificate hash from the WINC
Precondition
WDRV_WINC_Initialize should have been called. WDRV_WINC_Open should have been called to obtain a valid handle.
Parameters
Param | Description |
handle | Client handle obtained by a call to WDRV_WINC_Open. |
pHash | Pointer to the certificate hash. |
hashSz | Hash size. |
Returns
WDRV_WINC_STATUS_OK - The operation was performed. WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open. WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect. WDRV_WINC_STATUS_REQUEST_ERROR - The operation is not success
Remarks
None.