1.1.14.3 WDRV_WINC_SSLActiveCipherSuitesSet Function
WDRV_WINC_STATUS WDRV_WINC_SSLActiveCipherSuitesSet (
DRV_HANDLE handle,
WDRV_WINC_CIPHER_SUITE_CONTEXT *pSSLCipherSuiteCtx, WDRV_WINC_SSL_CIPHERSUITELIST_CALLBACK pfSSLListCallback
)
C
Summary
Set the active cipher suites.
Description
Passes the active cipher suite list to the WINC.
Precondition
WDRV_WINC_Initialize should have been called. WDRV_WINC_Open should have been called to obtain a valid handle.
Parameters
Param | Description |
handle | Client handle obtained by a call to WDRV_WINC_Open. |
pSSLCipherSuiteCtx | Pointer to cipher suite context. |
pfSSLListCallback | Pointer to callback function to receive updated list of cipher suites. |
Returns
WDRV_WINC_STATUS_OK - The operation was performed. WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open. WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect. WDRV_WINC_STATUS_REQUEST_ERROR - The request to the WINC was rejected.
Remarks
None.