1.1.14.6 WDRV_WINC_SSLCTXDefault Function
WDRV_WINC_STATUS WDRV_WINC_SSLCTXDefault (
C
WDRV_WINC_CIPHER_SUITE_CONTEXT *pSSLCipherSuiteCtx
)
Summary
Initialize an SSL cipher suite context.
Description
Sets the default values for the cipher suite context.
Precondition
None.
Parameters
Param | Description |
pSSLCipherSuiteCtx | Pointer to cipher suite context. |
Returns
WDRV_WINC_STATUS_OK - The operation was performed.
WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
Remarks
None.