1.1.14.11 WDRV_WINC_SSLStopRetrieveCert Function
WDRV_WINC_STATUS WDRV_WINC_SSLStopRetrieveCert(DRV_HANDLE handle)
C
Summary
Stop processing the certificate
Description
Stop processing the certificate
Precondition
WDRV_WINC_Initialize should have been called. WDRV_WINC_Open should have been called to obtain a valid handle.
Parameters
Param | Description |
handle | Client handle obtained by a call to WDRV_WINC_Open. |
Returns
WDRV_WINC_STATUS_OK - The operation was performed. WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open. WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
Remarks
None.