1.1.14.5 WDRV_WINC_SSLCTXCipherSuitesSet Function
WDRV_WINC_STATUS WDRV_WINC_SSLCTXCipherSuitesSet (
WDRV_WINC_CIPHER_SUITE_CONTEXT *pSSLCipherSuiteCtx, uint16_t *pCipherSuiteList,
uint8_t numCipherSuites
)
C
Summary
Set the cipher suites enabled in a context.
Description
Sets the list of enabled cipher suites within a cipher suite context using IANA defined IDs.
Precondition
None.
Parameters
Param | Description |
pSSLCipherSuiteCtx | Pointer to cipher suite context. |
pCipherSuiteList | Pointer to list of cipher suites to enable. |
numCipherSuites | Number of cipher suites to enable. |
Returns
WDRV_WINC_STATUS_OK - The operation was performed.
WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
Remarks
None.