1.1.6.9 WDRV_WINC_HTTPPROV_INFO_CALLBACK Typedef
typedef void (*WDRV_WINC_HTTPPROV_INFO_CALLBACK)
C
Summary
HTTP provisioning callback for connect information.
Description
This callback is used to signal the desired SSID and authentication contexts selected via provisioning.
Parameters
Param | Description |
handle | Client handle obtained by a call to WDRV_WINC_Open. |
pSSID | Pointer to selected SSID. |
pAuthCtx | Pointer to selected authentication context. |
provisioned | Flag indicating provision success. |
Returns
None.
Remarks
None.