1.1.6.10 WDRV_WINC_HTTPProvCtxSetConnectCallback Function
WDRV_WINC_STATUS WDRV_WINC_HTTPProvCtxSetConnectCallback (
WDRV_WINC_HTTP_PROV_CONTEXT *const pHTTPProvCtx,
const WDRV_WINC_HTTPPROV_INFO_CALLBACK pfProvConnectInfoCB
)
C
Summary
Defines the connection information callback.
Description
Associates the function provided with the provisioning context. The callback will be used once the client has provided credentials to be used.
Precondition
WDRV_WINC_HTTPProvCtxSetDefaults must have been called.
Parameters
Param | Description |
pHTTPProvCtx | Pointer to provisioning store structure. |
pfProvConnectInfoCB | Function pointer for callback function. |
Returns
WDRV_WINC_STATUS_OK - The callback is set.
WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
Remarks
None.