1.1.6.6 WDRV_WINC_AuthCtxSetWPAEnterpriseMSCHAPv2 Function
WDRV_WINC_STATUS WDRV_WINC_AuthCtxSetWPAEnterpriseMSCHAPv2 (
WDRV_WINC_AUTH_CONTEXT *const pAuthCtx, const char *const pUserDomain,
const uint8_t *const pPassword, const uint16_t passwordLength, const bool visibleUserName
)
C
Summary
Configure an authentication context for WPA(2)-Enterprise authentication using MS-CHAPv2.
Description
The type and state information are configured appropriately for WPA-Enterprise authentication.
Precondition
None.
Parameters
Param | Description |
pAuthCtx | Pointer to an authentication context. |
pUserDomain | Pointer to user and domain name. |
pPassword | Pointer to password. |
passwordLength | Length of password. |
visibleUserName | Flag indicating if usernames should be visible in initial EAP exchanges. |
Returns
WDRV_WINC_STATUS_OK - The context has been configured.
WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
Remarks
None.